BT-P45

Mounting bracket

Part no.: 424438

Available immediately

Contains 1x BT-P45
Suitable for product group Safety light curtains
Suitable for ELC100 safety light curtains
Suitable for mounting in UDC-S2, DC-S2 device columns
Bore hole 1, diameter M6
Bore hole 2, diameter M6
Net weight 100 g
Design of mounting device Mounting clamp
Type of fastening, at system Groove mounting
Type of fastening, at device Groove mounting
Type of mounting device Clampable
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip