BT 56 - 1
Mounting device
Suitable for product group | Bar code positioning systems |
Suitable for | BCL 2xxi series bar code reader, deflecting mirror BCL 3xxi series bar code readers BCL 5xxi series bar code readers BCL 6xxi series bar code readers BPS 300i series bar code positioning system LSIS 4xxi series stationary 2D-code readers LxS light section sensors |
Functions | Static applications |
Net weight | 218 g |
Design of mounting device | Mounting system |
Type of fastening, at system | For 12 mm rod For 14 mm rod For 16 mm rod |
Type of fastening, at device | Clampable |
Mounting device material | Metal |
Tightening torque of the clamping jaws | 8 N·m |
Customs tariff number | 83024900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |