BT-4NC

Sliding block set

Part no.: 425725

Available immediately

Contains 4x BT-NC sliding block
Suitable for product group Protective sensors
Safety light curtains
Bore hole 1, diameter Ø 4.7 mm
Bore hole 2, diameter M6
Net weight 34 g
Design of mounting device Sliding block
Type of fastening, at system Mounting thread
Type of fastening, at device Groove mounting
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015