BT-4NC-M5
Sliding block set
Contains | 4x BT-NC sliding block |
Suitable for product group | Safety light curtains |
Suitable for | ELC100 safety light curtains |
Bore hole, diameter | M5 |
Net weight | 9 g |
Design of mounting device | Sliding block |
Type of fastening, at system | Mounting thread |
Type of fastening, at device | Groove mounting |
Mounting device material | Metal |
Customs tariff number | 73181900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |