BT-2HF-A2

Mounting device

Part no.: 50150758

Available immediately

Contains 1 cylinder for mounting on the light curtain
1x M6 countersunk screw / stainless steel
2x BT-HF swivel mount
Suitable for product group Safety light curtains
Suitable for MLC 500, MLC 300 safety light curtains
Net weight 77 g
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Turning, 360°
Mounting device material Metal
Plastic
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - BT-2HF - zip