BCL 900i SN 102

Stationary bar code reader

Part no.: 50129661

Available immediately

Icon Icon Icon Icon Icon Icon Icon Icon
Series BCL 900i
Functions Alignment mode
AutoConfig
Code fragment technology
LED indicator
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
UPC
Scanning rate, typical 1,000 scans/s
Reading distance 525 ... 1,500 mm
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Modulus size 0.25 ... 0.38 mm
Reading method Line scanner
Scanning rate 1,000 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit Front
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 10 W
Number of digital switching inputs 3 Piece(s)
Number of digital switching outputs 2 Piece(s)
Type Ethernet, RS 232, RS 422
Function Process
Function Process
Function Process
Service
Switch functionality Integrated
Transmission protocol TCP/IP , UDP
Number of connections 4 Piece(s)
Function Voltage supply
Type of connection Connector
Designation on device POWER
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Function Internal communication interface
Type of connection Connector
Designation on device I/O
Thread size M12
Type Male
Material Metal
No. of pins 17 -pin
Encoding A-coded
Function Data interface
Type of connection Connector
Designation on device ETH1
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Designation on device ETH2
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 216 mm x 96 mm x 127 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 2,000 g
Housing color Red
Silver
Type of fastening Via optional mounting device
Type of display LED
Number of LEDs 5 Piece(s)
Type of configuration Via web browser
Operational controls Button(s)
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Approvals c CSA US
Test procedure for EMC in accordance with standard EN 55022
EN 61000-4-2, -3, -4, -6
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf