BAT-Charger-4 Desk-EU
Charging station
Type | Charging station |
Suitable for | IT 1452 series mobile 2D-code readers IT 1472g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1911i series mobile 2D-code readers IT 1952g series mobile 2D-code readers IT 1981i series mobile 2D-code readers IT 1991i series mobile 2D-code readers |
Supply voltage UB | 100 ... 240 V, AC |
Net weight | 605 g |
Number of battery sockets | 4 Piece(s) |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27050604 |
ECLASS 8.0 | 27050604 |
ECLASS 9.0 | 27050690 |
ECLASS 10.0 | 27050604 |
ECLASS 11.0 | 27050604 |
ECLASS 12.0 | 27050604 |
ECLASS 13.0 | 27050604 |
ECLASS 14.0 | 27050604 |
ECLASS 15.0 | 27050604 |
ETIM 5.0 | EC000359 |
ETIM 6.0 | EC000359 |
ETIM 7.0 | EC000359 |
ETIM 8.0 | EC000359 |
ETIM 9.0 | EC000359 |
ETIM 10.0 | EC000359 |