Base IT 1452g

Base station

Part no.: 50130499

Icon Icon Icon Icon
Results list: 1 products found
Base IT 1472g
Base station
Part no.: 50143595
  • Suitable for: IT 1472g series mobile 2D-code readers
  • Type: Base station
Part no.: 50143595

Available immediately

Type Base station
Suitable for IT 1452 series mobile 2D-code readers
Supply voltage UB 4.75 ... 5.25 V, DC
Type PS/2
RS 232
USB
Number of connections 3 Piece(s)
Bluetooth range Class 2
Bluetooth version 2.1
Function Configuration interface
Data interface
Voltage supply
Type of connection RJ41
Function Voltage supply
Type of connection Jack socket
Type of connection Bluetooth
Dimension (W x H x L) 100 mm x 84 mm x 132 mm
Plastic housing UL 94-V0
Net weight 200 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 41
IP 42
Approvals c UL US
Customs tariff number 85044055
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015