Base f. IT 1911

Base station

Part no.: 50122431

Icon Icon
Results list: 1 products found
Base IT 1991i
Base station
Part no.: 50144935
  • Suitable for: IT 1991i series mobile 2D-code readers
  • Type: Base station
Part no.: 50144935

Available immediately

Type Base station
Suitable for IT 1911i series mobile 2D-code readers
Supply voltage UB 4.5 ... 5.5 V, DC
Type PS/2
RS 232
USB
Number of connections 3 Piece(s)
Bluetooth range Class 1
Bluetooth version 2.1
Function Configuration interface
Data interface
Voltage supply
Type of connection RJ41
Function Voltage supply
Type of connection Jack socket
Type of connection Bluetooth
Dimension (W x H x L) 103 mm x 65 mm x 250 mm
Plastic housing UL 94-V0
Net weight 290 g
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Drop height 1.2 m
Measurements relative to Concrete floor
Degree of protection IP 51
Customs tariff number 85044030
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
EPLAN macro - edz
EC declaration of conformity - pdf