AMS 304i 40 H

Optical distance sensor

Part no.: 50113681

Available immediately

Icon Icon Icon Icon Icon Icon Icon
Series AMS 300i
Application Collision protection of cranes / gantry cranes
Positioning of electroplating plants
Positioning of skillet systems and side-tracking skates
Positioning of stacker cranes
Order guide Reflective tape must be ordered separately
Special version Heating
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 40 mm [40,000 mm]
Measurement value calculation time 8 ms
Measurement range 200 ... 40,000 mm
Resolution 0.001 ... 10 mm
Accuracy 2 mm
Reproducibility (3 sigma) 0.9 mm
Measurement value output 1.7 ms
Max. traverse rate 10 m/s
Supply voltage UB 18 ... 30 V, DC
Type PROFIBUS DP, SSI
Transmission speed 0.0096 ... 12 Mbit/s
Clock frequency 50 ... 800 kHz
Type of connection Connector
Designation on device BUS IN
Thread size M12
Material Metal
No. of pins 5 -pin
Function BUS OUT
Data interface
PROFIBUS OUT
Type of connection Connector
Designation on device BUS OUT
Thread size M12
Type Female
No. of pins 5 -pin
Encoding B-coded
Function PWR / SW IN / OUT
Voltage supply
Type of connection Connector
Designation on device PWR
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Function Service interface
Type of connection Connector
Designation on device SERVICE
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Function Data interface
SSI
Type of connection Connector
Designation on device SSI
Thread size M12
Type Male
No. of pins 5 -pin
Encoding B-coded
Dimension (W x H x L) 84 mm x 166.5 mm x 159 mm
Housing material Metal
Metal housing Diecast zinc/aluminum
Lens cover material Glass
Net weight 2,450 g
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
GSD file - AMS-Firmware from V1.0.17 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf