AC SP 021 P
Filter
Type | Real-glass polarization filter and filter plate holder |
Suitable for | Illumination IL SP 021 ... |
Dimension (W x H x L) | 36.5 mm x 34.5 mm x 12 mm |
Thread size | M27 x 0.5 mm |
Net weight | 15 g |
Housing color | Black |
Material | Aluminium, anodized Glass |
Customs tariff number | 90022000 |
ECLASS 5.1.4 | 27310203 |
ECLASS 8.0 | 27310203 |
ECLASS 9.0 | 27319290 |
ECLASS 10.0 | 27310203 |
ECLASS 11.0 | 27310203 |
ECLASS 12.0 | 27310203 |
ECLASS 13.0 | 27310203 |
ECLASS 14.0 | 27310203 |
ECLASS 15.0 | 27310203 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |