AC-SCM7U-BT
Sensor connection module
Suitable for | MLD 335, MLD 535 multiple light beam safety devices |
Insulation resistance, min. | 10,000,000,000 Ω |
Current load, max. | 1 A |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Number of connections | 7 Piece(s) |
Function | Connection to device Local interface |
Type of connection | Cable with connector |
Cable length | 500 mm |
Sheathing material | PUR |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 1 |
Type of connection | Connector |
Designation on device | MS1 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 2 |
Type of connection | Connector |
Designation on device | MS2 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 3 |
Type of connection | Connector |
Designation on device | MS3 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Local input, muting sensor 4 |
Type of connection | Connector |
Designation on device | MS4 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection - external muting indicator |
Type of connection | Connector |
Designation on device | LMP |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection - start/muting restart button |
Type of connection | Connector |
Designation on device | RES |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 23.9 mm x 196 mm |
Housing material | Plastic |
Plastic housing | PA 6 |
Net weight | 230 g |
Housing color | Black |
Type of fastening | Mounting plate |
Type of display | LED |
Number of LEDs | 6 Piece(s) |
Ambient temperature, operation | -30 ... 80 °C |
Customs tariff number | 85369010 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279219 |
ECLASS 9.0 | 27440108 |
ECLASS 10.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 13.0 | 27440108 |
ECLASS 14.0 | 27440108 |
ECLASS 15.0 | 27440108 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ETIM 10.0 | EC002585 |