AC-PB40-L200
Extension
Suitable for | L200 safety locking devices |
Dimension (Ø x L) | 17 mm x 40 mm |
Net weight | 12 g |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272691 |
ECLASS 8.0 | 27279225 |
ECLASS 9.0 | 27272692 |
ECLASS 10.0 | 27272692 |
ECLASS 11.0 | 27272692 |
ECLASS 12.0 | 27272692 |
ECLASS 13.0 | 27272692 |
ECLASS 14.0 | 27272692 |
ECLASS 15.0 | 27272692 |
ETIM 5.0 | EC002594 |
ETIM 6.0 | EC002594 |
ETIM 7.0 | EC002594 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |