AC-P-ERS
Deflection roller
Suitable for | ERS200 safety command devices |
Dimension (W x H x L) | 26.2 mm x 26.2 mm x 45.5 mm |
Net weight | 55 g |
Mounting | Straight |
Material | Plastic Stainless steel |
Diameter, deflection roller | 35 mm |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27371290 |
ECLASS 8.0 | 27371290 |
ECLASS 9.0 | 27371201 |
ECLASS 10.0 | 27371292 |
ECLASS 11.0 | 27371292 |
ECLASS 12.0 | 27371292 |
ECLASS 13.0 | 27371292 |
ECLASS 14.0 | 27371292 |
ECLASS 15.0 | 27371292 |
ETIM 5.0 | EC002026 |
ETIM 6.0 | EC002026 |
ETIM 7.0 | EC002026 |
ETIM 8.0 | EC002024 |
ETIM 9.0 | EC002024 |
ETIM 10.0 | EC002024 |