AC IVS 1048-POL

Cover hood

Part no.: 50148550

Available immediately

Type Cover hood with crossed polarization filters
Suitable for IVS 1000i & DCR 1000i
Transmission 40%
Note The cover hood cannot be used with the lens Lens-S-M12-4F4 and Lens-S-M12-4F8. The degree of protection of the sensor without cover hood is IP40.
Design Ring
Thickness 17 mm
Outer diameter 45 mm
Net weight 12 g
Material PMMA (lens cover)
PVAL (optical film)
Customs tariff number 90022000
ECLASS 5.1.4 27310203
ECLASS 8.0 27310203
ECLASS 9.0 27310203
ECLASS 10.0 27273603
ECLASS 11.0 27273603
ECLASS 12.0 27273603
ECLASS 13.0 27273603
ECLASS 14.0 27273603
ECLASS 15.0 27273603
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015