US18B
Deflecting mirror
Suitable for | 18 series sensors |
Type, columns and mirrors | Deflecting mirrors |
Dimension (W x H x L) | 15 mm x 41.8 mm x 15 mm |
Housing material | Metal |
Net weight | 20 g |
Housing color | Silver |
Type of fastening | Screw type |
Customs tariff number | 70099200 |
ECLASS 5.1.4 | 27279207 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ECLASS 10.0 | 27273605 |
ECLASS 11.0 | 27273605 |
ECLASS 12.0 | 27273605 |
ECLASS 13.0 | 27273605 |
ECLASS 14.0 | 27273605 |
ECLASS 15.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |