TL305-AC.MF.65
Tower light element
Series | TL 305-AC |
Suitable for | TL 305 tower lights TL 305-IOL tower lights |
Design | Cylindrical |
Dimension (Ø x L) | 65 mm x 98 mm |
Thread size | M30 x 1.5 mm |
Housing material | Aluminum |
Net weight | 301 g |
Design of mounting device | Mounting base |
Type of fastening, at system | Screw type |
Type of fastening, at device | Screw type |
Type of mounting device | Rigid |
Customs tariff number | 76169990 |
ECLASS 5.1.4 | 27371234 |
ECLASS 8.0 | 27371234 |
ECLASS 9.0 | 27371234 |
ECLASS 10.0 | 27371234 |
ECLASS 11.0 | 27371234 |
ECLASS 12.0 | 27371234 |
ECLASS 13.0 | 27371234 |
ECLASS 14.0 | 27371234 |
ECLASS 15.0 | 27371234 |
ETIM 5.0 | EC001259 |
ETIM 6.0 | EC001259 |
ETIM 7.0 | EC001259 |
ETIM 8.0 | EC001259 |
ETIM 9.0 | EC001259 |
ETIM 10.0 | EC001259 |