TFM 05 1110.210
Transponder
Series | TFM |
Suitable for | RFM |
Chip | I-CodeSLI |
Working frequency | 13.56 MHz |
Memory size | 112 B |
Memory block | 28 Piece(s) |
Standards applied | ISO 15693 |
Degree of protection | IP 67 |
Design | Disc |
Thickness | 2.5 mm |
Outer diameter | 50 mm |
Inner diameter | 4.2 mm |
Housing material | Plastic |
Plastic housing | PC |
Net weight | 10 g |
Ambient temperature, operation | -20 ... 75 °C |
Ambient temperature, storage | -30 ... 120 °C |
Customs tariff number | 85235200 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27280402 |
ECLASS 10.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 13.0 | 27280402 |
ECLASS 14.0 | 27280402 |
ECLASS 15.0 | 27280402 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 9.0 | EC002996 |
ETIM 10.0 | EC002996 |