SLE46CI-40.K4/4P

Single light beam safety device receiver

Part no.: 50126331

Icon Icon Icon Icon Icon Icon Icon
Series 46C
Functions Alignment indicator
Diagnostic output
Type 4, IEC/EN 61496, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay
SIL 3, IEC 61508, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay
SILCL 3, IEC/EN 62061, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay
Performance Level (PL) e, EN ISO 13849-1:2008, In combination with MSI-TRMB safety relay
MTTFd 900 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849:2008, In combination with MSI-TRMB safety relay
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -20 ... 20 %, Incl. residual ripple
Residual ripple 10 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 2 Piece(s)
Switching voltage high, min. 22 V
Switching voltage low, max. 2 V
Switching voltage, type. 23 V
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching principle Dark switching
Function Diagnostic output
Switching element Transistor, PNP
Switching principle Light switching
Function Switching output
Switching frequency 250 Hz
Response time 2.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Number of conductors 4 -wire
Wire cross section 0.21 mm²
Design Cubic
Dimension (W x H x L) 20.5 mm x 76.3 mm x 44 mm
Housing material Plastic
Plastic housing PC-PBT
Lens cover material Plastic / PMMA
Net weight 100 g
Housing color Yellow
Type of fastening Through-hole mounting
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III, Rating voltage 50 V
Approvals c TÜV NRTL US
c UL US
Standards applied IEC 60947-5-2, IEC/EN 61496
Customs tariff number 85365019
ECLASS 5.1.4 27272701
ECLASS 8.0 27272701
ECLASS 9.0 27272701
ECLASS 10.0 27272701
ECLASS 11.0 27272701
ECLASS 12.0 27272701
ECLASS 13.0 27272701
ECLASS 14.0 27272701
ECLASS 15.0 27272701
ETIM 5.0 EC001831
ETIM 6.0 EC001831
ETIM 7.0 EC001831
ETIM 8.0 EC001831
ETIM 9.0 EC001831
ETIM 10.0 EC001831
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
Operating instructions - pdf
Operating instructions - Application Note - PLd with SLS46C-K4 and a Safety PLC - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf
Certificate - TÜV Süd - pdf