Set-AC-MTX.2-1S
Muting sensor set
Series | Set-AC |
Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
Operating range | 0.05 ... 4 m, With reflector TKS 50x50 |
Operating range | 0.05 ... 8 m, with reflector TK(S) 100x100 |
Net weight | 1,220 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Supplied mounting bracket |
Type of muting sensors | PRK 25C retro-reflective photoelectric sensors |
Number of muting sensors | 1 Piece(s) |
Number of reflectors | 1 Piece(s) |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27272792 |
ECLASS 11.0 | 27272792 |
ECLASS 12.0 | 27272792 |
ECLASS 13.0 | 27272792 |
ECLASS 14.0 | 27272792 |
ECLASS 15.0 | 27272792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |