Set-AC-MLX.2-2SA

Muting sensor set

Part no.: 426526

Series Set-AC
Suitable for MLD 500, MLD 300 multiple light beam safety devices
Operating range 0.05 ... 4 m, With reflector TKS 50x50
Operating range 0.05 ... 8 m, with reflector TK(S) 100x100
Number of connections 2 Piece(s)
Function Connection with sensor connection module
Type of connection Cable with connector
Cable length 2,000 mm
Thread size M12
Type Male
No. of pins 4 -pin
Function Connection with sensor connection module
Type of connection Cable with connector
Cable length 2,000 mm
Sheathing material PUR
Thread size M12
Type Male
No. of pins 4 -pin
Net weight 1,210 g
Housing color Yellow, RAL 1021
Type of fastening Supplied mounting bracket
Type of muting sensors PRK 25C retro-reflective photoelectric sensors
Number of muting sensors 2 Piece(s)
Number of reflectors 2 Piece(s)
Customs tariff number 85365019
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27272792
ECLASS 11.0 27272792
ECLASS 12.0 27272792
ECLASS 13.0 27272792
ECLASS 14.0 27272792
ECLASS 15.0 27272792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - Set-AC-ML-2RA - zip
3D-CAD model - Set AC-MLX-2-2SA - zip
Package insert - pdf
Operating instructions - Application Note Substitute - pdf
Data sheet - pdf