S200-M4C1-M12

Safety switch

Part no.: 63000203

Icon Icon Icon Icon
Series S200
Functions Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Mechanically coded interlock device of type 2 acc. to EN ISO 14119
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) Up to and including e, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
B10d 2,000,000 number of cycles
Usage category at DC 13 Ue 24 V, Ie 2 A, EN 60947-5-1
Usage category at AC 15 Ue 24 V, Ie 2 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 2 A, type gG, IEC 60269-1
Contact protection Earthing
Rated insulation voltage 30 V AC, 36 V DC
Conventional thermal current, max. 2 A
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Design Cubic
Dimension (W x H x L) 40 mm x 38 mm x 109.5 mm
Housing material Metal
Metal housing ZAMAK
Electrical contact material Silver alloy
Net weight 310 g
Housing color Gray
Red
Type of fastening Through-hole mounting
Switch type Interlock device without guard interlocking, ISO 14119
Switching principle Slow-action contact
Approach actuation directions 1 x top
4 x side (90°)
Approach speed 0 ... 0.5 m/s
Mechanical life time 1,000,000 actuation cycles, IEC 6047-5-1
Actuation frequency, max. 3,600 per hour, IEC 6047-5-1
External actuator AC-AHxx, series, straight, angled, resilient, alignable
Extraction force, unlocked actuator 10 N
Actuating path with forced separation 8.8 mm
Recoil tolerance 4.5 mm
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272602
ECLASS 8.0 27272602
ECLASS 9.0 27272602
ECLASS 10.0 27272602
ECLASS 11.0 27272602
ECLASS 12.0 27272602
ECLASS 13.0 27272602
ECLASS 14.0 27272602
ECLASS 15.0 27272602
ETIM 5.0 EC002592
ETIM 6.0 EC002592
ETIM 7.0 EC002592
ETIM 8.0 EC002592
ETIM 9.0 EC002592
ETIM 10.0 EC002592
3D-CAD model - S200-M4C1-M12 - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf