S20-P3C1-FH
Safety switch
Series | S20 |
Functions | Type 2 interlock device with mechanically actuated position switch with low-coded actuator acc. to DIN EN ISO 14119 |
Mission time | 20 years, EN ISO 13849-1 |
B10d | 2,000,000 number of cycles |
Usage category at DC 13 | Ue / Ie: 24 V / 3 A, 125 V / 0.55 A, 250 V / 0.3 A, EN 60947-5-1 |
Usage category at AC 15 | Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1 |
Contact allocation | 2NC |
Contact opening | Force-fit |
Short circuit protected | 500 V, 10 A, type aM, IEC 60269-1 |
Rated insulation voltage | 500 V AC, 600 V DC |
Conventional thermal current, max. | 10 A |
Number of connections | 1 Piece(s) |
Number of cable entries | 1 Piece(s) |
Function | Contact connection |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 4 -pin |
Connection cross sections | 1 x 0.5 mm² to 2 x 2.5 mm², wire |
Design | Cubic |
Dimension (W x H x L) | 30.8 mm x 30.8 mm x 93 mm |
Housing material | Plastic |
Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
Electrical contact material | Silver alloy |
Net weight | 93 g |
Housing color | Black Red |
Type of fastening | Through-hole mounting |
Type of cable entry | PG 13.5 |
Switch type | Interlock device without guard interlocking, ISO 14119 |
Switching principle | Slow-action contact |
Approach actuation directions | 1 x top 4 x side (90°) |
Approach speed | 0 ... 0.5 m/s |
Mechanical life time | 1,000,000 actuation cycles, IEC 60947-5-1 |
Actuation frequency, max. | 3,600 per hour, IEC 60947-5-1 |
External actuator | AC-ANxx series: straight, angled, resilient, alignable |
Extraction force, unlocked actuator | 10 N |
Actuating path with forced separation | 9 mm |
Recoil tolerance | 4.5 mm |
Ambient temperature, operation | -25 ... 80 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Approvals | IMQ c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272602 |
ECLASS 8.0 | 27272602 |
ECLASS 9.0 | 27272602 |
ECLASS 10.0 | 27272602 |
ECLASS 11.0 | 27272602 |
ECLASS 12.0 | 27272602 |
ECLASS 13.0 | 27272602 |
ECLASS 14.0 | 27272602 |
ECLASS 15.0 | 27272602 |
ETIM 5.0 | EC002592 |
ETIM 6.0 | EC002592 |
ETIM 7.0 | EC002592 |
ETIM 8.0 | EC002592 |
ETIM 9.0 | EC002592 |
ETIM 10.0 | EC002592 |