S U-M30-30A-M
Connector
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M30 |
Type | Male |
Material | Metal |
Handle body material | Metal |
No. of pins | 30 -pin |
Version | Axial |
Type of connection | Solder connection |
Net weight | 92 g |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440102 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440102 |
ECLASS 11.0 | 27440102 |
ECLASS 12.0 | 27440116 |
ECLASS 13.0 | 27440116 |
ECLASS 14.0 | 27440116 |
ECLASS 15.0 | 27440116 |
ETIM 5.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |