ROD4-30

Laser scanner

Part no.: 50110238

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 4
Contains RODsoft configuration software
Application 3D object detection
Contour measurement
Special version Warning output
Light source Laser, Infrared
Laser class 1, IEC/EN 60825-1:2014
Measurement range 0 ... 65,000 mm
Detection angle 190 °
Scanning rate 25 scans/s
Repeatability 15 mm
Measurement value resolution 5 mm
Supply voltage UB 24 V, DC, -30 ... 20 %
Number of digital switching outputs 4 Piece(s)
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching element Transistor, PNP
Switching element Transistor, PNP
Response time 40 ms
Type RS 232, RS 422
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Sub-D
Type Male
No. of pins 15 -pin
Function Configuration interface
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Dimension (W x H x L) 140 mm x 148 mm x 135 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Plastic
Net weight 2,000 g
Ambient temperature, operation 0 ... 50 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270990
ECLASS 8.0 27270913
ECLASS 9.0 27270913
ECLASS 10.0 27270913
ECLASS 11.0 27270913
ECLASS 12.0 27270913
ECLASS 13.0 27270913
ECLASS 14.0 27270913
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V1.16 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Supplement to operating instructions - pdf
Product brochure - pdf
Software description - pdf
EC declaration of conformity - pdf