RK 93/4-150 L

Energetic diffuse sensor

Part no.: 50025513

Icon Icon
Series 93
Operating principle Diffuse reflection principle
Special version V-optics
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 0.15 m
Operating range, gray 18% 0.02 ... 0.1 m
Operating range, black 6% 0.025 ... 0.07 m
Operating range limit, white 90% 0.005 ... 0.17 m
Operating range limit, gray 18% 0.02 ... 0.11 m
Operating range limit, black 6% 0.025 ... 0.08 m
Operating range limit Typical operating range
Light source LED, Infrared
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 250 Hz
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 20 mm x 60 mm x 44 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 170 g
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied EN 60947-5-2 (German version)
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
3D-CAD model - zip
EPLAN macro - edz