RFM 32 SL 200 Ex-n

RFID read/write device

Part no.: 50103087

Icon Icon Icon
Series RFM
Working frequency 13.56 MHz
Functions Configurable operating modes
I/O
LED indicator
Reading gate control
Reading/writing range, max. 110 mm
Transponder, readable ICodeSLI
Infineon MyD
TagIT HFI
Supply voltage UB 12 ... 30 V, DC
Power consumption, max. 1 W
Memory access Read/Write
Transmission speed 4,000 Bd
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type RS 232
Function Process
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Cable with socket connectors (10+6)
Cable length 10,000 mm
Design Cubic
Dimension (W x H x L) 76 mm x 30 mm x 102 mm
Housing material Plastic
Net weight 1,060 g
Housing color Black
Type of fastening Through-hole mounting
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 5 ... 90 %
Ex device group II
Temperature class, gases T4
Ignition protection type d pressure-encapsulated
nA non-sparking
Degree of protection IP 67
Approvals Ex
Customs tariff number 84719000
ECLASS 5.1.4 27280401
ECLASS 8.0 27280401
ECLASS 9.0 27280401
ECLASS 10.0 27280401
ECLASS 11.0 27280401
ECLASS 12.0 27280401
ECLASS 13.0 27280401
ECLASS 14.0 27280401
ECLASS 15.0 27280401
ETIM 5.0 EC001825
ETIM 6.0 EC002998
ETIM 7.0 EC002998
ETIM 8.0 EC002998
ETIM 9.0 EC002998
ETIM 10.0 EC002998
EPLAN macro - edz
Configuration software - V203 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Software description - pdf
EC declaration of conformity - pdf