REF 6-S-20x40

Reflector

Part no.: 50114185

Design Rectangular
Direction independent No
Triple reflector size 0.3 mm
Mounting dimension, width 20 mm
Mounting dimension, height 60 mm
Mounting dimension, thickness 6 mm
Reflective surface, height 38 mm
Reflective surface, width 16 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA8N
Structure, active surface Mikrotriple
Net weight 6 g
Type of fastening Screw type
Ambient temperature, operation -40 ... 70 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip