REF 6-A-17x205

Reflective tape

Part no.: 50146390

Design Rectangular
Direction independent No
Triple reflector size 0.3 mm
Mounting dimension, width 17.4 mm
Mounting dimension, height 204.9 mm
Reflective surface, height 204.9 mm
Reflective surface, width 17.4 mm
Reflector material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Mikrotriple
Type of fastening Self-adhesive
Ambient temperature, operation -40 ... 70 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467