Retro-reflective photoelectric sensors
With reflection principle: Transmitter and receiver in the same housing, opposing reflector.
Overview
Article list
Article list
Product selector
Filter
26 m
26 m
0.3
0.4
1
1.5
1.8
2
2.4
2.5
2.8
3
3.4
3.5
4
4.2
4.5
5
6
6.4
6.5
7
8
10
11
12
14
15
16
17
19
20
24
26
250 V
250 V
30
31.6
36
230
250
5,000 Hz
5,000 Hz
20
25
150
200
250
300
500
700
1,000
1,500
2,500
2,800
3,000
5,000
31 mm
31 mm
8
11
11.4
14
15
17
18.8
20.5
30
31
104 mm
104 mm
23.1
32.4
32.5
34.2
35.4
35.5
42.7
46.5
47
48
50
52.8
55.3
66
76.3
90
104
70 mm
70 mm
12
18.3
20
20.2
20.4
25
30
31.8
32.4
32.5
33
35
38
44
46
51
55.5
60
60.4
61
70
18 mm
18 mm
12
18
Results list: 636 products found
SET PRK3C.T3/4P-M8+MTKS14x23
Polarized retro-reflective photoelectric sensor set
Part no.:
50153707
- Series: 3C, 3C
- Operating range, max.: 0 ... 3 m
- Design: Cubic, Cubic
- Light source: LED, Red, LED, Red
PRK5B/2-1300.Y4
Polarized retro-reflective photoelectric sensor
Part no.:
50153525
- Series: 5B
- Operating range, max.: 0.02 ... 5 m
- Design: Cubic
- Light source: LED, Red
SET PRK3C.T3/4P-M8+MTKS50x50.1
Polarized retro-reflective photoelectric sensor set
Part no.:
50153458
- Series: 3C, 3C
- Operating range, max.: 0 ... 3 m
- Design: Cubic, Cubic
- Light source: LED, Red, LED, Red
PRK5B/PX-200-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50153358
- Series: 5B
- Operating range, max.: 0.02 ... 5 m
- Design: Cubic
- Light source: LED, Red
SET PRK5B/4+TKS 40X60.A+BT205M
Polarized retro-reflective photoelectric sensor set
Part no.:
50153175
- Series: 5B
- Operating range, max.: 0.02 ... 2.8 m
- Design: Cubic
- Light source: LED, Red
SETPRK5B.D/4X-200-M12+TKS 40X60.A+BT205M
Polarized retro-reflective photoelectric sensor set
Part no.:
50153174
- Series: 5B
- Operating range, max.: 0.04 ... 2 m
- Design: Cubic
- Light source: LED, Red
PRK46C.1/6G-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50152997
- Series: 46C
- Operating range, max.: 0.1 ... 24 m
- Design: Cubic
- Light source: LED, Red
PRK5B.D/4X-2000-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50152668
- Series: 5B
- Operating range, max.: 0.04 ... 4 m
- Design: Cubic
- Light source: LED, Red
PRK5B.D/4-200-M8.3
Polarized retro-reflective photoelectric sensor
Part no.:
50152582
- Series: 5B
- Operating range, max.: 0.04 ... 4 m
- Design: Cubic
- Light source: LED, Red
PRK25C.XA2/P4-200-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50152211
- Series: 25C
- Operating range, max.: 0 ... 5 m
- Design: Cubic
- Light source: LED, Red
PRK53CL1.A3/LG-5000
Polarized retro-reflective photoelectric sensor
Part no.:
50152111
- Series: 53C, 53C
- Operating range, max.: 0 ... 2 m
- Design: Cubic, Cubic
- Light source: Laser, Red, Laser, Red
PRK53C.T3/LT-M8
Polarized retro-reflective photoelectric sensor
Part no.:
50151484
- Series: 53C
- Operating range, max.: 0 ... 3 m
- Design: Cubic
- Light source: LED, Red
Part data of: 16/04/2025