Luminescence sensors
Luminescence sensors detect both visible as well as invisible luminescent markings. They send the result as switching output and are used primarily for sorting and inspection tasks in areas in which other detection methods fail to supply reliable results or where the markings should not or must not be visible. Luminescence sensors are available for various luminescence colors and feature operating ranges up to 200 mm and have a very compact metal construction. The sensitivity adjustment is performed via potentiometer. Rotatable M12 connector.
Overview
Article list
Article list
Product selector
Filter
0.1 m
0.5 m
0.1
0.15
0.22
0.4
0.5
Results list: 7 products found
LRT 8/44.04-100-S12
Luminescence sensor
Part no.:
50124694
- Application: Detection of white paper, Detection of any kind of...
- Operating range, max.: 0 ... 0.22 m
- Switching output: Transistor, PNP
LRT 8/44.14-150-S12
Luminescence sensor
Part no.:
50124693
- Application: Detection of white paper, Detection of any kind of...
- Operating range, max.: 0 ... 0.4 m
- Switching output: Transistor, PNP
LRT 8/24.10-150-S12
Luminescence sensor
Part no.:
50119033
- Application: Detection of red marks on wood
- Operating range, max.: 0 ... 0.5 m
- Switching output: Transistor, NPN
LRT 8/24.14-150-S12
Luminescence sensor
Part no.:
50119032
- Application: Detection of any kind of luminescence, Detection o...
- Operating range, max.: 0 ... 0.4 m
- Switching output: Transistor, NPN
LRT 8/24.16-80-S12
Luminescence sensor
Part no.:
50116732
- Application: Detection of yellow print marks
- Operating range, max.: 0 ... 0.1 m
- Switching output: Transistor, NPN
LRT 8/24.04-100-S12
Luminescence sensor
Part no.:
50109343
- Application: Detection of white paper, Detection of any kind of...
- Operating range, max.: 0 ... 0.22 m
- Switching output: Transistor, NPN
LRT 8/24.04-50-S12
Luminescence sensor
Part no.:
50041840
- Application: Detection of any kind of luminescence, Detection o...
- Operating range, max.: 0 ... 0.15 m
- Switching output: Transistor, NPN
Part data of: 14/04/2025