Special sensors
The IS 200 special sensors are characterized by an extra level of performance.
Extremely robust, all stainless steel sensors: Leuze’s all stainless steel sensors made of up to 1 mm thick V2A/V4A stainless steel are designed for use in environments with the highest requirements on the housing material. IP68/69K, pressure resistance and up to 3x switching distance are just a few of the technical features of this series. Furthermore, variants are available for the food and beverage sector with ECOLAB certification.
2-wire AC/DC sensors with large voltage range: These 2-wire sensors are very versatile thanks to their large voltage range of 10-320 V AC and V DC.
Extremely robust, all stainless steel sensors: Leuze’s all stainless steel sensors made of up to 1 mm thick V2A/V4A stainless steel are designed for use in environments with the highest requirements on the housing material. IP68/69K, pressure resistance and up to 3x switching distance are just a few of the technical features of this series. Furthermore, variants are available for the food and beverage sector with ECOLAB certification.
2-wire AC/DC sensors with large voltage range: These 2-wire sensors are very versatile thanks to their large voltage range of 10-320 V AC and V DC.
Overview
Article list
Article list
Product selector
Filter
Results list: 31 products found
IS 232FM/4NO-7E0-2-S8.3
Inductive switch
Part no.:
50143803
- Series: 232
- Design: Cubic
- Typ. operating range limit Sn: 7 mm
- Voltage type: DC
IS 218FM/4NC.5-5E0
Inductive switch
Part no.:
50138121
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 5 mm
- Voltage type: DC
IS 208FM/2NO.5-2E0
Inductive switch
Part no.:
50128184
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
- Voltage type: DC
IS 208FM/2NO.5-2E0-S8.3
Inductive switch
Part no.:
50128183
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
- Voltage type: DC
IS 208FM/4NO.5-2E0
Inductive switch
Part no.:
50128182
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
- Voltage type: DC
IS 208FM/4NO.5-2E0-S8.3
Inductive switch
Part no.:
50128181
- Series: 208
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
- Voltage type: DC
IS 212FM/2NO.5-3E0
Inductive switch
Part no.:
50128178
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
IS 212FM/2NO.5-3E0-S12
Inductive switch
Part no.:
50128177
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
IS 212FM/4NO.5-3E0
Inductive switch
Part no.:
50128176
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
IS 212FM/4NO.5-3E0-S12
Inductive switch
Part no.:
50128175
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
IS 212FM/4NC.5-3E0-S12
Inductive switch
Part no.:
50128173
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
IS 218FM/2NO.5-5E0
Inductive switch
Part no.:
50128172
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 5 mm
- Voltage type: DC
Part data of: 10/04/2025