Basic sensors
The IS 100 series is the entry-level series into Leuze’s line of inductive switches. They are the economical solution for standard applications. In addition to the common cubic sensors, an extensive range of cylindrical sensors in short and long design as well as miniature sensors is available.
Overview
Article list
Article list
Product selector
Filter
Results list: 185 products found
ISS 118MM/4NC-8E0-M12
Inductive switch
Part no.:
50144726
- Series: 118
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
IS 130MM/4NO-25N-M12
Inductive switch
Part no.:
50138094
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 25 mm
IS 130MM/4NC-25N-M12
Inductive switch
Part no.:
50138093
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 25 mm
IS 130MM/2NO-25N-M12
Inductive switch
Part no.:
50138092
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 25 mm
IS 130MM/2NC-25N-M12
Inductive switch
Part no.:
50138091
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 25 mm
ISS 108MM/4NO-4N0-M12
Inductive switch
Part no.:
50137068
- Series: 108
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 4 mm
ISS 108MM/2NO-4N0-M12
Inductive switch
Part no.:
50137067
- Series: 108
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 4 mm
ISS 108MM/4NO-2E0-M12
Inductive switch
Part no.:
50137066
- Series: 108
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 2 mm
ISS 108MM/2NO-2E0-M12
Inductive switch
Part no.:
50137065
- Series: 108
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 2 mm
IS 108MM/4NO-2E0-1000
Inductive switch
Part no.:
50136731
- Series: 108
- Design: Cylindrical, 8 mm
- Typ. operating range limit Sn: 2 mm
ISS 130MM/4NO-16E-M12
Inductive switch
Part no.:
50136069
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 16 mm
ISS 130MM/2NO-16E-M12
Inductive switch
Part no.:
50136068
- Series: 130
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 16 mm
Part data of: 10/04/2025