Fiber optics
Plastic fiber optic cables are available for reflective operation or for the throughbeam principle. The selection is made depending on the design of the fiber head and the functional characteristics of the fibers. A very wide selection of different fiber optics are available, including with bend protection.
Overview
Article list
Article list
Product selector
Filter
Results list: 93 products found
Combination product
KF-L-100MLF-02
Plastic fiber optics for throughbeam operation
Part no.:
50152665
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 220 mm, 220 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-LY-77TZ-30
Plastic fiber optics for throughbeam operation
Part no.:
50151112
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 3,000 mm, 3,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KF-ET-650
Plastic fiber optics type diffuse reflective
Part no.:
50150211
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 5,000 mm, 5,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
GF-ETM-SS-402-IM
Glass fiber optics type diffuse reflective
Part no.:
50149673
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 200 mm, 200 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-820-SF
Glass fiber optics for throughbeam operation
Part no.:
50142353
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-830-SF
Glass fiber optics for throughbeam operation
Part no.:
50142352
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 3,000 mm, 3,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-840-SF
Glass fiber optics for throughbeam operation
Part no.:
50142351
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 4,000 mm, 4,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
KF-L-450
Plastic fiber optics for throughbeam operation
Part no.:
50141663
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 5,000 mm, 5,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KFX-L-10MLD-20
Plastic fiber optics for throughbeam operation
Part no.:
50141253
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-ETW-FU44-20
Plastic fiber optics type diffuse reflective
Part no.:
50138102
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-L-420
Plastic fiber optics for throughbeam operation
Part no.:
50137383
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KF-ET-620
Plastic fiber optics type diffuse reflective
Part no.:
50137382
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Part data of: 10/04/2025