Object measurement
In particular, the integrated edge detection of the LES 36 sensors enables the measurement of the outer edge of web materials. Also height, width and position measurements can be quickly and easily realized through configuration. The large measurement range and short measurement time offer high flexibility. The calibrated measurement data is output via Ethernet, analog interface or fieldbus. The compact design saves expensive installation space.
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
LES 36HI/VC6.10
Line profile sensor
Part no.:
50136678
- Application: 3D object detection, Object measurement
- Lens cover material: Plastic
LES 36/VC6
Line profile sensor
Part no.:
50111333
- Application: 3D object detection, Object measurement
- Lens cover material: Glass
LES 36HI/PB
Line profile sensor
Part no.:
50111331
- Application: Object measurement, 3D object detection
- Lens cover material: Glass
LES 36HI/VC6
Line profile sensor
Part no.:
50111329
- Application: 3D object detection, Object measurement
- Lens cover material: Glass
LES 36/PB
Line profile sensor
Part no.:
50111327
- Application: 3D object detection, Object measurement
- Lens cover material: Glass
Part data of: 14/04/2025