Optical distance sensors
Optical distance sensors perform different measurement tasks in various applications with varying requirements with regard to accuracy, resolution and size. To meet these diverse needs, the operating principles of triangulation, propagation time measurement and phase measurement in different sensor sizes and specifications are covered by a wide range of optical distance sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 208 products found
ODT3CL1-2M.3/L6-1000-M12
Distance diffuse sensor with background suppression
Part no.:
50153162
- Series: 3C, 3C
- Measurement range, max.: 50 ... 2,500 mm
- Interface: IO-Link
ODT3CL1-2M.3/L6-500-M12
Distance diffuse sensor with background suppression
Part no.:
50153161
- Series: 3C, 3C
- Measurement range, max.: 50 ... 2,500 mm
- Interface: IO-Link
ODS9L1.8/L6X-1050,200-M12
Optical distance sensor
Part no.:
50151569
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Interface: IO-Link
ODS9L2.8/LAK-1050-M12
Optical distance sensor
Part no.:
50151568
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
AMS 108i 40 H
Optical positioning sensor
Part no.:
50151447
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 40,000 mm
AMS 108i 120 H
Optical positioning sensor
Part no.:
50151446
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 120,000 mm
AMS 108i 40
Optical positioning sensor
Part no.:
50151445
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 40,000 mm
AMS 108i 120
Optical positioning sensor
Part no.:
50151444
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 120,000 mm
AMS 108i 40 BTA H
Optical positioning sensor
Part no.:
50151443
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 40,000 mm
AMS 108i 120 BTA H
Optical positioning sensor
Part no.:
50151442
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 120,000 mm
AMS 108i 40 BTA
Optical positioning sensor
Part no.:
50151441
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 40,000 mm
Part data of: 15/04/2025