Miniature scanner
Miniature scanners for the reading of 1D/2D codes are characterized by small housing dimensions and are used wherever the available installation space is limited. The product range includes built-in modules in various designs with and without housing, different interfaces such as USB or RS232 and standardized connection options such as USB or M12/M8.
Overview
Article list
Article list
Product selector
Filter
Results list: 4 products found
DCR55M2/R2-150-M12.8
Stationary 2D-code reader
Part no.:
50136784
- Series: DCR 55
- Switching principle: Transistor, NPN
- Code types, readable: 2/5 Hong Kong, 2/5 Interleaved, 2/5 NEC, 2/5 Strai...
DCR55M2/UB-1800-S6
Stationary 2D-code reader
Part no.:
50136773
- Series: DCR 55
- Code types, readable: 2/5 Hong Kong, 2/5 Interleaved, 2/5 NEC, 2/5 Strai...
DCR55M2/R2
Stationary 2D-code reader
Part no.:
50136772
- Series: DCR 55
- Switching principle: Transistor, NPN
- Code types, readable: 2/5 Hong Kong, 2/5 Interleaved, 2/5 NEC, 2/5 Strai...
DCR50M2/R2
Stationary 2D-code reader
Part no.:
50135000
- Series: DCR 50
- Switching principle: Transistor, NPN
- Code types, readable: Pharma Code, 2/5 Interleaved, Australian Post, Azt...
- Special version: Scan Engine Module
Part data of: 11/04/2025