TFM
The HF transponders with various memory sizes are suitable for the RFM readers as a self-adhesive/disc/card or high-temperature transponder, with Ex certification if necessary.
Overview
Article list
Article list
Product selector
Filter
Results list: 15 products found
TFM 05 1625.210
Transponder
Part no.:
50141658
- Ambient temperature, storage, time-limited: -40 … +250 °C = 1,000 h or 1,000 cycles
- Degree of protection: IP 68, IP 69K
Part data of: 14/04/2025