Multi-purpose hand-held scanners

Hand-held scanners for reading codes for general applications are especially well suited for reading bar codes in dry and clean environments as well as in rooms with temperatures between 0°C and 50°C. Typical applications include the storing of articles, order processing or order picking. The degree of protection of the housing goes to IP 42; cable-connected versions are available with RS232 or USB interface as well as wireless scanners with Bluetooth. Configuration using configuration codes or software is possible.