Standard reflectors
Different reflectors in various designs with reflective element sizes from 2.3 mm to 4 mm for sensors with medium to large light spot.
Overview
Article list
Article list
Product selector
Filter
10 mm
914 mm
10
15
16
18
26
27
29
30
36
36.8
37
44
46
47
47.25
77
96
200
500
914
20 mm
914 mm
20
27
32
38
39
43
44
45
48
53
55.8
56
70
77
96
176
200
500
914
17 mm
84 mm
17
18
23
29
37
55
78
79
84
Results list: 48 products found
TK 40 x180.1-Set
Reflector
Part no.:
50130291
- Type of fastening: Rear side can be glued
- Reflective surface, width: 36 mm
- Reflective surface, height: 176 mm
TK 100 x100-Set
Reflector
Part no.:
50130290
- Type of fastening: Supplied mounting bracket, Rear side can be glued
- Reflective surface, width: 96 mm
- Reflective surface, height: 96 mm
TK 50 x100-Set
Reflector
Part no.:
50130289
- Type of fastening: Rear side can be glued
- Reflective surface, width: 46 mm
- Reflective surface, height: 96 mm
TKS 40x60.A
Reflector set
Part no.:
50125455
- Type of fastening: Screw type, Adhesive
- Reflective surface, width: 36.8 mm
- Reflective surface, height: 55.8 mm
TKS 40x60.1.AF
Reflector
Part no.:
50120538
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
TKS 20x20
Reflector
Part no.:
50117584
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 18 mm
- Reflective surface, height: 20 mm
TKS 85x85
Reflector
Part no.:
50116725
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 77 mm
- Reflective surface, height: 77 mm
TKS 30x45
Reflector
Part no.:
50114617
- Type of fastening: Adhesive, Through-hole mounting
- Reflective surface, width: 29 mm
- Reflective surface, height: 44 mm
TKS 40x60.UV.HT
Reflector
Part no.:
50114363
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
TKS 50x50.UV.HT
Reflector
Part no.:
50113421
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 47.25 mm
- Reflective surface, height: 48 mm
TKS 50x50.1.HT
Reflector
Part no.:
50113309
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 47 mm
- Reflective surface, height: 48 mm
Part data of: 16/04/2025