Reflectors with higher resistance
Reflectors in different sizes and formats with reflective element sizes from 0.3 mm to 4 mm with especially resistant surface (e.g., against cleaning agents and for use in the pharmaceutical and food industry).
Overview
Article list
Article list
Product selector
Filter
Results list: 12 products found
MTKS 20x20.SC
Reflector
Part no.:
50151449
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 20 mm
- Reflective surface, height: 20 mm
TKS 50x50.1.SC
Reflector
Part no.:
50151448
- Type of fastening: Adhesive, Through-hole mounting
- Reflective surface, width: 51.3 mm
- Reflective surface, height: 51.2 mm
REF 6-S-20x40.P
Reflector
Part no.:
50137427
- Type of fastening: Screw type
- Reflective surface, width: 16 mm
- Reflective surface, height: 38 mm
MTKS 12x20M.5
Reflector
Part no.:
50136824
- Type of fastening: Through-hole mounting
- Reflective surface, width: 12 mm
- Reflective surface, height: 20 mm
MTKS 7x7M.5
Reflector
Part no.:
50136823
- Type of fastening: Through-hole mounting
- Reflective surface, width: 7 mm
- Reflective surface, height: 7 mm
TKS 40x60.Chem
Reflector
Part no.:
50136383
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
TK 10.P
Reflector
Part no.:
50116939
- Type of fastening: Rear side can be glued
- Reflective surface, diameter: 8.5 mm
TK BR 53
Reflector
Part no.:
50112142
- Type of fastening: Housing fit
- Reflective surface, width: 29 mm
- Reflective surface, height: 10 mm
MTKS 14x23.P
Reflector
Part no.:
50106961
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 11 mm
- Reflective surface, height: 21 mm
TKS 20x40.P
Reflector
Part no.:
50106960
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 16 mm
- Reflective surface, height: 38 mm
TKS 20.P
Reflector
Part no.:
50106958
- Type of fastening: M4 threaded pin
- Reflective surface, diameter: 17 mm
TKS 40x60.P
Reflector
Part no.:
50106957
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
Part data of: 10/04/2025