Bar code tapes
Bar code tapes are an essential part of a bar code positioning system and establish the metrological relationship to the mechanical elements. The self-adhesive plastic web is affixed along the travel path and allows the position to be determined with millimeter precision over a distance of up to 10 km.
Overview
Article list
Article list
Product selector
Filter
Results list: 120 products found
BCT G40 H47 L200
Bar code tape
Part no.:
50147203
- Suitable for: BPS 300i series bar code positioning system
- Length: 200,000 mm
BCT G40 H47 L150
Bar code tape
Part no.:
50147202
- Suitable for: BPS 300i series bar code positioning system
- Length: 150,000 mm
BCT G40 H47 L140
Bar code tape
Part no.:
50147201
- Suitable for: BPS 300i series bar code positioning system
- Length: 140,000 mm
BCT G40 H47 L130
Bar code tape
Part no.:
50147200
- Suitable for: BPS 300i series bar code positioning system
- Length: 130,000 mm
BCT G40 H47 L120
Bar code tape
Part no.:
50147199
- Suitable for: BPS 300i series bar code positioning system
- Length: 120,000 mm
BCT G40 H47 L110
Bar code tape
Part no.:
50147198
- Suitable for: BPS 300i series bar code positioning system
- Length: 110,000 mm
BCT G40 H47 L100
Bar code tape
Part no.:
50147197
- Suitable for: BPS 300i series bar code positioning system
- Length: 100,000 mm
BCT G40 H47 L090
Bar code tape
Part no.:
50147196
- Suitable for: BPS 300i series bar code positioning system
- Length: 90,000 mm
BCT G40 H47 L080
Bar code tape
Part no.:
50147195
- Suitable for: BPS 300i series bar code positioning system
- Length: 80,000 mm
BCT G40 H47 L070
Bar code tape
Part no.:
50147194
- Suitable for: BPS 300i series bar code positioning system
- Length: 70,000 mm
BCT G40 H47 L060
Bar code tape
Part no.:
50147193
- Suitable for: BPS 300i series bar code positioning system
- Length: 60,000 mm
BCT G40 H47 L050
Bar code tape
Part no.:
50147192
- Suitable for: BPS 300i series bar code positioning system
- Length: 50,000 mm
Part data of: 10/04/2025