PRK49C.UCH/TS-TB

Polarized retro-reflective photoelectric sensor

Part no.: 50130468

Icon Icon Icon Icon
Series 49C
Operating principle Reflection principle
Special version Heating
Operating range 0.1 ... 24 m, With reflector TK(S) 100x100
Operating range Guaranteed operating range
Operating range limit 0.1 ... 30 m, With reflector TK(S) 100x100
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 630 nm
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 130 mm [6,000 mm]
Type of light spot geometry Round
Protective circuit Interference blanking
Transient protection
Supply voltage UB 20 ... 250 V, AC/DC
Power consumption (with AC) 1.5 V·A
Number of digital switching outputs 2 Piece(s)
Switching element Relay, NC
Switching principle Light/dark switchable
Switching element Relay, NO
Switching principle Light/dark switchable
Switching frequency 25 Hz
Response time 20 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 5 -pin
Dimension (W x H x L) 31 mm x 104 mm x 55.5 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf