PRK46C.D/4X-M12

Polarized retro-reflective photoelectric sensor

Part no.: 50133045

Icon Icon Icon Icon Icon Icon
Series 46C
Operating principle Reflection principle
Application Detection of stretch-wrapped objects
Operating range 0.1 ... 16 m, With reflector TK(S) 100x100
Operating range Guaranteed operating range
Operating range limit 0.1 ... 20 m, With reflector TK(S) 100x100
Operating range limit Typical operating range
Light source LED, Red
Wavelength 630 nm
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 20.5 mm x 76.3 mm x 44 mm
Housing material Plastic
Plastic housing PC-PBT
Lens cover material Plastic / PMMA
Net weight 60 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf