PRK 96K/P-1360-41

Polarized retro-reflective photoelectric sensor

Part no.: 50025165

Icon Icon Icon
Results list: 2 products found
PRK46C/4P-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50127012
  • Series: 46C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.1 ... 24 m
  • Design: Cubic
Part no.: 50127012
PRK 96M/P-1370-42
Polarized retro-reflective photoelectric sensor
Part no.: 50025186
  • Series: 96
  • Operating principle: Reflection principle
  • Operating range, max.: 0.3 ... 8 m
  • Design: Cubic
Part no.: 50025186
Series 96
Operating principle Reflection principle
Operating range 0.3 ... 8 m
Operating range Guaranteed operating range
Operating range limit 0.1 ... 10 m
Operating range limit Typical operating range
Light source LED, Red
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 1,000 Hz
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf