OGS 600-280/CN-M12
Optical guidance sensor
Series | OGS 600 |
Application | Optical guidance |
Trace types | Dark trace on light background Light trace on dark background Retro-reflective trace |
Working range | 10 ... 70 mm |
Light source | LED, Red |
Wavelength | 634 nm |
Detection width for complete trace | 265 mm |
Measurement value resolution | 1 mm, Working distance 35 mm |
Linearity error | 0 ... 5 mm, Working distance 35 mm |
Output value for edges | 170 ... 2,830 |
Maximum output value | 0 ... 3,000 |
Supply voltage UB | 18 ... 30 V, DC, Incl. residual ripple |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Cycle time | 10 ms |
Type | CANopen |
Function | Process |
Type | RS 232 |
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 5 -pin |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 5 -pin |
Dimension (W x H x L) | 34.5 mm x 47.5 mm x 360 mm |
Lens cover material | Plastic |
Net weight | 405 g |
Ambient temperature, operation | -15 ... 50 °C |
Ambient temperature, storage | -30 ... 60 °C |
Degree of protection | IP 65 |
Approvals | c UL US |
Standards applied | EN 60947-5-2:2007+A1:2012 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 10.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 13.0 | 27270906 |
ECLASS 14.0 | 27270906 |
ECLASS 15.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 9.0 | EC001820 |
ETIM 10.0 | EC001820 |