OGS 600-140/D2-M12.8

Optical guidance sensor

Part no.: 50137477

Icon Icon Icon Icon
Series OGS 600
Application Optical guidance
Trace types Dark trace on light background
Light trace on dark background
Retro-reflective trace
Working range 10 ... 70 mm
Light source LED, Red
Wavelength 634 nm
Detection width for complete trace 115 mm
Measurement value resolution 1 mm, Working distance 35 mm
Linearity error 0 ... 5 mm, Working distance 35 mm
Output value for edges 170 ... 1,330
Maximum output value 0 ... 1,500
Supply voltage UB 18 ... 30 V, DC, Incl. residual ripple
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Number of inputs/outputs selectable 1 Piece(s)
Cycle time 10 ms
Type RS 422
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
No. of pins 8 -pin
Dimension (W x H x L) 34.5 mm x 47.5 mm x 216 mm
Lens cover material Plastic
Net weight 245 g
Ambient temperature, operation -15 ... 50 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 65
Approvals c UL US
Standards applied EN 60947-5-2:2007+A1:2012
Customs tariff number 85365019
ECLASS 5.1.4 27270906
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ECLASS 10.0 27270906
ECLASS 11.0 27270906
ECLASS 12.0 27270906
ECLASS 13.0 27270906
ECLASS 14.0 27270906
ECLASS 15.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
ETIM 7.0 EC001820
ETIM 8.0 EC001820
ETIM 9.0 EC001820
ETIM 10.0 EC001820
3D-CAD model - zip
EPLAN macro - edz
Configuration software - zip
Package insert - pdf
Operating instructions - pdf
Operating instructions - Graphical User Interface (GUI) - pdf
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf