ODSL 96K/V66-2300-S12
Optical distance sensor
Series | 96 |
Type of scanning system | Against object |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 3 mm x 8 mm [2,300 mm] |
Measurement range | 150 ... 2,300 mm |
Resolution | 1.0 ... 5.0 mm |
Accuracy | 3 % |
Reference value, accuracy | Measurement distance |
Repeatability | 2 % |
Reference value repeatability | Measurement distance |
Measurement time | 2 ... 7 ms |
Referencing | No |
Black/white behavior | 1 % |
Supply voltage UB | 18 ... 30 V, DC |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 2 Piece(s) |
Type | Voltage |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Plastic |
Net weight | 140 g |
Type of configuration | Switch |
Operational controls | Teach button |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |