ODS9L2.8/LAK-650-M12

Optical distance sensor

Part no.: 50137817

Icon Icon Icon Icon Icon Icon
Series 9
Application Fill-level monitoring
Length measurement in material cutting
Object measurement
Type of scanning system Against object
Special version Activation input
Deactivation input
Teach input
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 1 mm [650 mm]
Measurement range 50 ... 650 mm
Resolution 0.1 mm
Accuracy 1 %
Reference value, accuracy Measurement distance
Reproducibility (1 sigma) 0.1 mm
Referencing No
Optical distance measurement principle Triangulation
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Function Activation input
Deactivation input
Teach input
Trigger
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Configurable, factory setting: current
Switching element Transistor, Push-pull
Type IO-Link
Specification V1.1
Type of connection Connector, Turning, 90°
Thread size M12
Material Plastic
No. of pins 5 -pin
Dimension (W x H x L) 21 mm x 50 mm x 50 mm
Housing material Plastic
Lens cover material Glass
Net weight 50 g
Operational controls Control buttons
PC software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Ambient light sensitivity 20,000 lx, EN 60947-5-2
Degree of protection IP 67
Protection class III
Approvals UL
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf