ODS9L2.8/L6X-200-M12

Optical distance sensor

Part no.: 50137823

Icon Icon Icon Icon Icon Icon
Series 9
Application Fill-level monitoring
Length measurement in material cutting
Object measurement
Type of scanning system Against object
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 1 mm [200 mm]
Measurement range 50 ... 200 mm
Resolution 0.01 mm with measurement range of 50 mm … 100 mm
0.1 mm with measurement range of 100 mm … 200 mm
Resolution 0.1 mm
Accuracy, short range 0.5 %50 ... 100 mm
Accuracy, distant range 1 %100 ... 200 mm
Reference value, accuracy Measurement distance
Reproducibility (1 sigma) 0.05 mm
Referencing No
Optical distance measurement principle Triangulation
Supply voltage UB 18 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Type IO-Link
Specification V1.1
Type of connection Connector, Turning, 90°
Thread size M12
Material Plastic
No. of pins 5 -pin
Dimension (W x H x L) 21 mm x 50 mm x 50 mm
Housing material Plastic
Lens cover material Glass
Net weight 50 g
Operational controls Control buttons
PC software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Ambient light sensitivity 20,000 lx, EN 60947-5-2
Degree of protection IP 67
Protection class III
Approvals UL
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf